background-waves

2205.350

Product Status| Activei

2205.350

FUSE 250V SB 2AG Pb-FREE .350A | Series: 2205
info

The 2AG Slo-Blo® Axial Leaded Fuses provide the same performance characteristics as their 3AG counterpart while occupying one-third the space.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.49
Resistance (Ω)
1.31
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
100% Tin over Copper
  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Fuses are board-washable in most solvents with thermoplastic sleeve
  • Available in axial lead form and with various lead forming dimensions
  • RoHS compliant and lead–free

2205.350 Applications

Highlights Section

  • Supplementary protection in appliances
  • as individual protection for components or internal circuits in utilization equipment

2205.350 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2205.350HXPFUSE 250V SB 2AG Pb-FREE .350ARoHSPb-FreeNo
2205.350MXPFUSE 250V SB 2AG Pb-FREE .350ARoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.