Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|
350 | 0.171 | 0.395 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 0.365 | 0.265 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 1.05 | 0.152 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 2.22 | 0.103 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 2.169 | 0.0497 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 4.62 | 0.0317 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 9.4 | 0.024 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 17 | 0.0186 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 22.1 | 0.0154 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 40 | 0.013 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 56 | 0.0107 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 0.8 | 0.0712 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.