background-waves

ZCase M10 Material Handling

Buses, heavy trucks, construction equipment, agricultural equipment, and material handling equipment such as cranes benefit from the overcurrent protection provided by ZCASETM M10 material handling fuses. The time-delayed/Slo-Blo® fuses typically protect starters from damage due to overcurrent events. The fuses with lower ampere ratings can also provide full wire protection, but use the fuses rated 300–600 A only for short circuit protection. While these fuses perform similarly to MEGA® 70V fuses, ZCASE material handling fuses are not recommended for use in passenger vehicles.
  • Time-delayed
  • Available with ampere ratings of 70 A to 600 A
  • Shunt version available
  • Interrupting ratings of 2 kA at 80 V dc
  • Tin-plated copper alloy terminals and ceramic insulating tubes
  • Operate in temperatures ranging from –40 ℃ to +125 ℃
  • PPA-GF33HS housings with UL flammability ratings of HB
  • M10 (18 Nm ±2 Nm) mounting hole; insultated bolt sold separately
  • RoHS compliant
  • One-bolt connection
  • Can mount on battery posts, starters, or bus bars
  • High-contrast ampere rating stamps aid identification
  • Minimal footprints

ZCase M10 Material Handling Resources