background-waves

0473004.

Product Status| Activei

0473004.

FUSE 125V PICO II SB RoHS 4A | Series: 473
info
The PICO® II Slo-Blo® Fuse combines time-delay
performance characteristics with the proven reliability of
a PICO® Fuse
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
35
Resistance (Ω)
0.02
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
125
Packaging Code
M
Terminations
Pure Tin Coated Copper Wire Leads
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand a 10 lb. axial pull test)
Interupt Voltage Type
AC
  • Enhanced inrushwithstand
  • Small size
  • Wide range of currentratings (375mA - 7A)
  • RoHS compliant
  • Wide operatingtemperature range
  • Low temperaturederating

0473004. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0473004.YRT1LFUSE 125V PICO II SB RoHS 4ARoHS5/12/2004NoPdf IconCoC_RoHS9_0473004.YRT1LPdf IconREACH_SVHC Declaration (Contain)_0473004.YRT1LContainsYes6/12/2011Pdf IconIPC_0473004.YRT1L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.