background-waves

0472002.

Product Status| Activei

0472002.

PICO II TIME LAG FUSE 125V RoHS 2A | Series: 472
info
The 472 Series PICO® II, 125V rated time-lag fuse is designed for applications that require moderate in-rush withstand and is in a space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
4.2363
Resistance (Ω)
0.0271
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
125
Terminations
Pure Tin Coated Copper Wire Leads
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -2
125
Interupt Voltage Type
AC
  • Moderate in-rush withstand
  • Small size
  • Wide range of current ratings available (500mA to 5A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature derating

0472002. Resources

Showing 1 to 5 of 5 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0472002.MAT1LPICO II TIME LAG FUSE 125V RoHS 2ARoHS5/12/2004NoYes6/12/2011
0472002.MRT1LPICO II TIME LAG FUSE 125V RoHS 2ARoHS5/12/2004NoYes6/12/2011
0472002.MXLPICO II TIME LAG FUSE 125V RoHS 2ARoHS5/12/2004NoYes6/12/2011
0472002.NAT1LPICO II TIME LAG FUSE 125V RoHS 2ARoHS5/12/2004NoYes6/12/2011
0472002.NRT1LPICO II TIME LAG FUSE 125V RoHS 2ARoHS5/12/2004NoYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.