background-waves

0471003.

Product Status| Activei

0471003.

FUSE 125V PICO II RoHS AMMO 3A | Series: 471
info
The 471 Series PICO® II Time-Lag Fuse is designed for
applications that require moderate in–rush withstand
and is in a space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Size
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
6.96
Resistance (Ω)
0.0231
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
125
Packaging Code
M
Terminations
Pure Tin Coated Copper Wire Leads
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -2
125
interrupt Voltage Type AC/DC) - 1
AC
  • Moderate in–rush withstand
  • Small size
  • Wide range of current ratings available (500mAto 5A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature de-rating

0471003. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0471003.NAT1LFUSE 125V PICO II RoHS AMMO 3ARoHS5/12/2004NoPdf IconCoC_RoHS9_0471003.NAT1LYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.