background-waves

PICO® Fuses - Axial Radial Thru Hole Fuses

PICO® fuses provide overcurrent protection in electronic ballast, LCDs, networking equipment, and power supplies. Littelfuse makes very fast-acting and time-delayed/Slo-Blo® versions of PICO fuses with miniature and subminiature designs that save space on printed circuit boards. We also offer a family of PICO fuses designed for use in hazardous areas where arcing or overheating could cause dust and gases to ignite or explode.
  • Rated at 32 V ac, 125 V ac, and 250 V ac
  • Available with a wide range of ampere ratings, from 62 mA to 30 A
  • Ultra-low to low internal resistance ratings (e.g., 4 mΩ, 7 Ω)
  • Operate in temperatures ranging from –55 ℃ to +125 ℃
  • UL Recognized in Canada and the United States
  • RoHS compliant
  • Military-grade versions available
  • Surface mount, axial radial thru hole, and axial leaded configurations available
  • Vibration resistant

PICO® Fuses - Axial Radial Thru Hole Fuses Parts

FiltersFilters

32onClick
250onClick

2onClick
2onClick

0.0001onClick
504.0001onClick

0.002onClick
7.002onClick