background-waves

0278.200

Product Status| Activei

0278.200

4USE 125V V/FA MICRO FUSE RAD .200A | Series: 278
info
Developed originally for the U.S. Space Program,
MICRO™ fuse provides reliability in a compact design.
The MICRO™ fuse is available in plug–in or radial lead
styles and a complete range of ampere ratings from
1/500 to 5A to suit a wide variety of design needs.
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Resistance (Ω)
2.3
Nominal Melting I2T (A2sec)
0.00409
Opening
Very Fast-Acting (FF)
Max Operating Temperature (°C)
125
Minimum Operating Temperature (°C)
-55
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
10000
interrupt Voltage Type AC/DC) - 2
DC
interrupt Amperage (A) - 2
10000
Interupt Voltage Type
AC
Packaging Code
M
  • Military grade available
  • High breaking capacity
  • Clear cover option to viewfuse element status
  • Available from very lowampere of 2mA to 5A
  • Plug-in with short or longleads option

0278.200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0278.200V4USE 125V V/FA MICRO FUSE RAD .200ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.