background-waves

0269.125

Product Status| Activei

0269.125

FUSE 125V FM07A MIL MICRO FUSE .125A | Series: 269
info
The 262/268/269 Series are high–reliability micro
fuses, with a 125V rating, very fast-acting type with
high breaking capacity. This series is listed under the
Department of Defense Quality Product List
PropertyValue
Maximum AC Voltage (V)
125
Resistance (Ω)
1
Opening
Very Fast-Acting (FF)
Max Operating Temperature (°C)
125
Minimum Operating Temperature (°C)
-55
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
Interrupt Amperage 1
10000
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 1
AC
Packaging Code
M
  • Military grade available
  • Available from very low ampere of 2mA to 5A
  • Available in plug-in and radial leaded

0269.125 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0269.125VFUSE 125V FM07A MIL MICRO FUSE .125ANoNoYes7/4/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.