background-waves

Barrier Network Fuses - Axial Radial Thru Hole Fuses

Safety standards require fast-acting barrier network fuses for electronic equipment used in settings where arc flashes or overheating due to overcurrent events could spark fires or explosions of dust or gas. Littelfuse makes ceramic-bodied cartridge fuses that are specifically designed to enhance safety in hazardous areas. Each fuse operates in ac or dc systems, meets EN 50020 standards, and has a high interrupting rating of 4 kA at 250 V. The most common applications for these fuses include flow meters and automatic test equipment.
  • Rated at 250 V dc
  • Available with ampere ratings of 40 mA to 250 mA
  • Insulation resistance after opening of < 10 kΩ
  • Meet EN 50020 standards
  • UL Recognized in Canada and the United States
  • Certified halogen-free and RoHS compliant
  • Specifically designed for use in intrinsically safe equipment
  • Low ampere ratings improve overall safety by allowing equipment designers to lower power requirements
  • Ceramic bodies ensure durability
  • Can mount on printed circuit boards
  • Compatible with wave soldering processes

Barrier Network Fuses - Axial Radial Thru Hole Fuses Resources