background-waves

6x25mm Fuses - Axial Radial Thru Hole Fuses

The ceramic-bodied 6x25 mm fuses with axial leads produced by Littelfuse provide overcurrent protection to uninterruptible power supplies, electronics base units, and telecommunications equipment.
  • Operate in ac and dc electrical systems
  • Available with ampere ratings of 5 A to 40 A
  • Interrupting ratings of 2.5 kA at 70 V dc and 1.5 kA at 250 V ac
  • UL Recognized in Canada and the United States
  • Certified lead-free, halogen-free, and RoHS compliant
  • Ideally suited for circuit protection in telecom systems
  • 30 A and 40 A fuses available with built-in surge suppressors
  • Ceramic bodies ensure durability
  • Can mount on printed circuit boards
  • Compatible with wave soldering processes

6x25mm Fuses - Axial Radial Thru Hole Fuses Parts

FiltersFilters

6x25mm Fuses - Axial Radial Thru Hole Fuses Resources