
5x20mm Fuses - Axial Radial Thru Hole Fuses

Littelfuse makes several types of 5x20 mm fuses with axial leads to provide supplemental overcurrent protection to circuits and other electronic devices such as transient voltage surge suppressors. We offer the subminiature fuses with glass or ceramic bodies. Some of the fuses are fast-acting, and others incorporate Slo-Blo® technology to deliver time-delayed circuit protection. You will find our 5x20 mm fuses protecting uninterruptible power supplies, medical equipment, smart meters, LCD screens, and integrated circuits in household appliances.
- Operate in ac and dc electrical systems
- Wide range of voltage ratings, from 125 V ac to 500 V ac
- Available with very low ampere ratings (e.g., 32 mA)
- Meet IEC standards
- All fuses UL Listed or UL Recognized
- Certified lead-free and RoHS compliant
- Glass or ceramic bodies ensure durability
- Select fuses available in bladed configurations
- Can mount on printed circuit boards
- Compatible with wave soldering processes
5x20mm Fuses - Axial Radial Thru Hole Fuses Parts
Filters
Showing 1 to 12 of 349 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Body | IEC Marking | Voltage Rating (V) |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Body | IEC Marking | Voltage Rating (V) | |
---|---|---|---|---|---|---|---|---|---|
250 | 0.005 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.005 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.005 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.009 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.009 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.009 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.011 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.011 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.011 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 44.2 | 0.0551 | Slo-Blo/Time Lag (T)/Time Delay | ||||||
250 | 0.011 | Medium-Acting/Medium Time Lag/Medium Time Delay | |||||||
250 | 0.017 | Medium-Acting/Medium Time Lag/Medium Time Delay |