
3.6x10mm Fuses - Axial Radial Thru Hole Fuses

Light ballasts, power supply modules, and ac power adapters depend on 3.6x10 mm axial radial thru hole fuses for overcurrent protection. Littelfuse produces several types of this subminiature ceramic-bodied fuse with either fast-acting or time-delayed/Slo-Blo® performance. Check the technical specifications when choosing a solution for your application.
- Rated at 250 V ac
- Available with very low ampere ratings (e.g., 100 mA)
- All fuses UL Listed or UL Recognized
- Certified lead-free and RoHS compliant
- Available with single pigtail leads
- Small sizes make these fuses good choices for overcurrent protection where space is limited
- Ceramic bodies ensure durability
- Can mount on printed circuit boards
- Compatible with wave soldering processes
3.6x10mm Fuses - Axial Radial Thru Hole Fuses Parts
Filters
0.001onClick
240.001onClick
0onClick
7.53onClick
Showing 1 to 12 of 137 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Opening |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | Opening | |
---|---|---|---|---|---|---|---|
250 | 0.0025 | 7.53000021 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.0037 | 2.984999895 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.0161 | 2.528000116 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.0252 | 1.769999981 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.0332 | 1.187999964 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.0735 | 0.31400001 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.137 | 0.224999994 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.482 | 0.155000001 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 0.949 | 0.112000003 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 3.52 | 0.0515 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 3.75 | 0.049400002 | Glass | Slo-Blo/Time Lag (T)/Time Delay | |||
250 | 9.19 | 0.034400001 | Glass | Slo-Blo/Time Lag (T)/Time Delay |