
2AG 5x15mm Fuses - Axial Radial Thru Hole Fuses

Glass-bodied 2AG 5x15 mm cartridge fuses provide overcurrent protection to ballast for fluorescent lights, integrated circuits for household appliances, and telecommunications equipment. The subminiature telecom fuses can be ordered with indicators that show when they blow.
- Rated from 125 V ac to 350 V ac
- Available with a very wide range of resistance ratings (e.g., 31.7 µΩ, 3.9 Ω)
- Meet UL and IEC standards
- Certified lead-free and RoHS compliant
- Perform identically to 3AG fuses while requiring one-third the space
- Resistant to corrosion from most cleaning fluids and solvents
- Available with fuse holders attached
- Optional indicators show when fuses blow
2AG 5x15mm Fuses - Axial Radial Thru Hole Fuses Parts
Filters
Showing 1 to 12 of 174 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | Voltage Rating (V) | Minimum Operating Temperature (°C) | Max Operating Temperature (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|
350 | 0.171 | 0.395 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 0.365 | 0.265 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 1.05 | 0.152 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 2.22 | 0.103 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 2.169 | 0.0497 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 4.62 | 0.0317 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 9.4 | 0.024 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 17 | 0.0186 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 22.1 | 0.0154 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 40 | 0.013 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 56 | 0.0107 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 | ||||
350 | 0.8 | 0.0712 | Glass Body Borosilicate | Contact Littelfuse | Fast-Acting (F) | -60 | 125 |