![background-waves](https://www.littelfuse.com/background_waves_image.png)
![PAL_294_ELEMENT_DATASHEET](https://cdn2.webdamdb.com/1280_MM6OQqg0l3571c3W.jpg?1732197653)
Many Japanese automakers use 294 Series Auto Link PAL fuses as original equipment for protecting alternators and starters. These bolt-down fuses also have blade terminals to offer more than one mounting option. During tests, each of the 294 Series PAL fuses met its performance requirements when receiving 50 % of its ampere rating for 10 000 cycles when current flowed for 5 minutes and was shut off for 10 minutes. The tests were conducted while the temperature of the bolt-down cartridge fuse was 24 °C.
- Available with ampere ratings of 30 A to 120 A
- Operate at up to 125 ℃
- Copper blade terminals with lugs
- Comply with JASO 0612
- RoHS compliant
- Color coding indicates ampere rating
- Transparent covers make it easier to see when fuse blows
- Can plug into fuse boxes, be bolted in place, or both
294 Parts
Filters
Showing 1 to 12 of 21 Total Results
Part Number | Actions | Maximum DC Voltage (V) | Resistance (Ω) |
---|
Part Number | Actions | Maximum DC Voltage (V) | Resistance (Ω) | |
---|---|---|---|---|
2200 | ||||
280 | ||||
80 | ||||
44 | ||||
16 | ||||
2.55 | ||||
1.38 | ||||
1 | ||||
2.3 | ||||
1.75 | ||||
1.25 | ||||
0.227 |
294 Applications
- Cars made in Japan and the United States