background-waves

0283030.MXJ-B

Product Status| Activei

0283030.MXJ-B

Fuse - PAL 283 ATIS 31mm 32V SloBlo 30A | Series: 283B
info

This 30 A 283B Series Auto Link PAL fuse typically protects alternators and starters in Japanese automobiles. The bolt down fuse is rated at 32 V dc.

PropertyValue
Max Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
30
Mounting Technology
Plug-In
  • Pink housing indicates 30 A rating
  • Crimped copper terminals
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Bolts securely with two mounting holes

0283030.MXJ-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0283030.MXJ-BFuse - PAL 283 ATIS 31mm 32V SloBlo 30ARoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.