background-waves

Series: BF Inline

BF Inline Fuse Rated 32V
Product Status| Activei
info

Install BF Inline fuses along insulated wires that have cross-sections of between 10 mm2 and 35 mm2. Please know that these cable fuses only work when both of their terminals connect to wires carrying up to 32 volts. Also, these automotive inline fuses must be insulated by self-adhesive shrinking tubes. Littelfuse recommends using DERAY–IAKT 4:1, 24 mm tubes.

  • Time-delayed
  • Available with ampere ratings of 100 A to 300 A
  • Interrupting ratings of 2 kA at 32 V dc
  • Tin-plated copper alloy terminals
  • PET-GF30 fuse housings
  • PA-GF30 insulator housings
  • Certified lead-free and RoHS compliant
  • Break overloaded circuits along the wire to protect equipment
  • Crimped terminals ensure secure connections

BF Inline Parts

FiltersFilters

BF Inline Applications

Closeup view of a car engine Closeup view of a car engine
12V/48V Vehicles

As 48 V electric passenger vehicles replace cars with 12 V electrical systems and internal combustion engines, Littelfuse innovates with solutions

Highlights Section

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: BF Inline Resources