background-waves

3298250.ZXM10

Product Status| Activei

3298250.ZXM10

Fuse - ZCase Mega 32V M10 250A 480 pc | Series: Zcase M10 32V
info
PropertyValue
Voltage Rating (V)
80
Mounting Technology
Bolt-Down
Interrupting Rating
2000A @80 VDC
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M10: 18Nm ±2 Nm
UL Recognized
No
Hole(s) Dimension
M10
Terminal Plating
Sn
UL94 Flammability Rate
HB
Holes Qty
1

3298250.ZXM10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3298250.ZXM10Fuse - ZCase Mega 32V M10 250A 480 pcRoHS6/4/2018Pb-Free6/4/2018No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.