background-waves

0498050.MXT

Product Status| Activei

0498050.MXT

Fuse - Midi 32VDC w/Clear Housing 50A | Series: 498
info

This 50 A MIDI® fuse employs diffusion pill technology to offer time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuse boasts a compact design, enabling greater circuit protection in less space.

PropertyValue
Current Rating (A)
50
Voltage Rating (V)
32
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M5: 4.5 Nm +/- 1Nm
Hole(s) Dimension
M5
Typ. I2t (A2s)
13000
UL94 Flammability Rate
E71611
Holes Qty
2
Reference ISO standard
8820-5:2015
Typ. Cold Resistance (mΩ)
1.02
Mounting Technology
Bolt-Down
Typ. Voltage Drop (mV)
65
Interrupting Rating
2000A @ 32 VDC
  • Time-delayed
  • Tin-plated copper terminals
  • Red 50 A stamp aids identification
  • Clear top makes it easy to see when fuse blows
  • Available with one or two mounting holes

0498050.MXT Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0498050.MXTFuse - Midi 32VDC w/Clear Housing 50ARoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_0498050.MXTPdf IconREACH181_Declaration_0498050.MXTDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.