background-waves

0298080.UXP-2M8

Product Status| Activei

0298080.UXP-2M8

FUSE - MEGA+ 32V 2-M8 HOLES 80A | Series: MEGA plus 32V
info
PropertyValue
Voltage Rating (V)
32
Max Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M8: 12 Nm ±1 Nm (max. 18 Nm)
UL Recognized
No
Hole(s) Dimension
M8
Terminal Plating
Sn
UL94 Flammability Rate
V-0
Max temperature allowed by the plating (°C)
130
Holes Qty
2
Reference ISO standard
8820-5
Mounting Technology
Bolt-Down
Interrupting Rating
2000A @32 VDC

0298080.UXP-2M8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0298080.UXP-2M8FUSE - MEGA+ 32V 2-M8 HOLES 80ARoHS5/21/2018Pb-Free5/21/2018No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.