background-waves

0298125.TXN

Product Status| Activei

0298125.TXN

Fuse - Mega 32V, 125A, 10 pc box | Series: 298
info

This 125 A MEGA® SLO-BLO® automotive fuse employs diffusion pill technology to provide time-delay circuit protection. Use it to ensure continuous current flow along heavy gauge wire harnesses, particularly those for batteries and alternators.

  • Green 125 A stamp aids identification
  • Copper or silver-plated terminals
  • Refers to ISO 8820-5
  • Available with two, one, or no mounting holes
  • Clear top makes it easy to see when fuse blows

0298125.TXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0298125.TXNFuse - Mega 32V, 125A, 10 pc boxRoHS1/1/1991Pb-Free1/1/1991Pdf IconCoC_RoHS10_0298125.TXNPdf IconREACH_SVHC Declaration_0298125.TXNDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.