background-waves

0298080.ZXB

Product Status| Activei

0298080.ZXB

FUSE - MEGA 32V AG Plated 80A | Series: 298
info

This 80 A MEGA® SLO-BLO® automotive fuse employs diffusion pill technology to provide time-delay circuit protection. Use it to ensure continuous current flow along heavy gauge wire harnesses, particularly those for batteries and alternators.

PropertyValue
Voltage Rating (V)
32
Interrupting Rating
2000A @32 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M8: 12-18 Nm
Holes Qty
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
Max temperature allowed by the plating (°C)
150
Reference ISO standard
8820-5
UL94 Flammability Rate
HB
UL Recognized
No
Terminal Plating
Ag
  • Red 80 A stamp aids identification
  • Silver-plated terminals
  • Refers to ISO 8820-5
  • Available with two, one, or no mounting holes
  • Clear top makes it easy to see when fuse blows

0298080.ZXB Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0298080.ZXBFUSE - MEGA 32V AG Plated 80ARoHS1/1/1991Pb-Free1/1/1991Pdf IconCoC_RoHS10_0298080.ZXBPdf IconREACH209_Declaration_0298080.ZXBDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.