MEGA

Rated for use in automotive electrical systems operating at up to 120 V, MEGA bolt-down fuses provide ideal overcurrent and short circuit protection solutions for batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. Littelfuse MEGA fuses employ diffusion pill technology to provide predictable time-delayed performance, and the fuses can be used in EVs as well as gas, diesel, and hybrid vehicles.
- Rated at 32 V dc, 70 V dc, and 120 V dc
- Available with ampere ratings from 60 A to 650 A
- Operate in temperatures ranging from –40 ℃ to +125 ℃
- Copper or copper alloy terminals with tin or silver plating
- RoHS compliant
- Available with two, one, or no mounting holes
- High-contrast, color-coded ampere rating stamps on housings aid identification
MEGA Parts
Filters
Showing 1 to 12 of 178 Total Results
Part Number | Actions | Voltage Rating (V) | Interrupting Rating | Mounting Technology | Current Rating (A) | Holes Qty | Hole(s) Dimension | Max Recommended Environmental Temperature (°C) | UL94 Flammability Rate | Typ. I2t (A2s) | Typ. Cold Resistance (mΩ) | Typ. Voltage Drop (mV) | Mounting Torque (Nm) | Reference ISO standard |
---|
Part Number | Actions | Voltage Rating (V) | Interrupting Rating
| Mounting Technology | Current Rating (A) | Holes Qty | Hole(s) Dimension | Max Recommended Environmental Temperature (°C) | UL94 Flammability Rate | Typ. I2t (A2s) | Typ. Cold Resistance (mΩ) | Typ. Voltage Drop (mV) | Mounting Torque (Nm) | Reference ISO standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32 | 2000A @32 VDC | Bolt-Down | 2 | M8 | 125 | HB | M8: 12-18 Nm | 8820-5 | |||||||
32 | 2000A @32VDC | Bolt-Down | 2 | M6 | 125 | HB | M6: 8-14 Nm | 8820-5 | |||||||
32 | 2000A @32 VDC | Bolt-Down | 2 | M8 | 125 | HB | M8: 12-18 Nm | 8820-5 | |||||||
32 | 2000A @32 VDC | Bolt-Down | 2 | M8 | 125 | HB | M8: 12-18 Nm | 8820-5 | |||||||
32 | 2000A @32VDC | Bolt-Down | 2 | M6 | 125 | HB | M6: 8-14 Nm | 8820-5 | |||||||
32 | 2000A @32 VDC | Bolt-Down | 2 | M8 | 125 | HB | M8: 12-18 Nm | 8820-5 | |||||||
32 | 2000A @32 VDC | Bolt-Down | 2 | M8 | 125 | HB | M8: 12-18 Nm | 8820-5 | |||||||
MEGA Applications
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse
Highlights Section
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse