background-waves

0297002.U

Product Status| Activei

0297002.U

Fuse - Mini 32VDC 2A 500 pc | Series: 297
info

This 2 A MINI® 32V automotive blade fuse performs reliably in adverse environments and at extreme temperatures despite its miniature design and light weight.

PropertyValue
Typ. I2t (A2s)
9
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
171
Typ. Cold Resistance (mΩ)
55.6
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @ 32 VDC
Current Rating (A)
2
Mounting Technology
Plug-In
  • Fast-acting
  • Grey housing indicates 2 A rating
  • Tin- and silver-plated zinc alloy terminals
  • Net weight 0.57 g ±5 %
  • Complies with SAE J2077 and ISO 8820-3
  • Fuses with silver-plated terminals recognized as UL 248-1 Special Purpose Fuses
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “2” stamp aids identification

0297002.U Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0297002.UFuse - Mini 32VDC 2A 500 pcRoHS1/1/1989Pb-Free1/1/1989Pdf IconCoC_RoHS10_0297002.UPdf IconREACH211_Declaration_0297002.UDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

0297002.U Related Products

Alternates