background-waves

0327020.YX2S-WH

Product Status| Activei

0327020.YX2S-WH

Fuse - Micro2 32V Ag 20A w/ White Font | Series: 327
info
PropertyValue
Current Rating (A)
20
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In

0327020.YX2S-WH Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0327020.YX2S-WHFuse - Micro2 32V Ag 20A w/ White FontRoHS3/20/2018Pb-Free3/20/2018Pdf IconCoC_RoHS10_0327020.YX2S-WHPdf IconREACH_SVHC Declaration_08-18-2022Does Not ContainNoPdf IconIPC_0327020.YX2S-WH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.