background-waves

MICRO

MICRO2 TM and MICRO3 TM automotive blade fuses and shunts boast subminiature design and high performance. Weighing less than a gram per unit, these overcurrent protection devices and shunts withstand harsh environments while helping vehicle makers realize weight and materials savings without sacrificing circuit protection.
  • Rated at 32 V dc
  • Fuses available with ampere ratings from 3 A to 30 A
  • Shunts have maximum continuous load ratings of 15 A or 20 A
  • Operate at up to 125 ℃ with contact points on silver-plated terminals reaching as high as 150 ℃
  • Fuses have tin- or silver-plated zinc alloy terminals
  • Shunts have silver-plated zinc alloy terminals
  • RoHS compliant
  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Checkpoints on top make it possible to measure resistance without removing the fuse

MICRO Parts

FiltersFilters

MICRO Resources