background-waves

0299050.L

Product Status| Activei

0299050.L

Fuse - Maxi 32V 50A 50 pc | Series: 299
info

This 50 A MAXITM Slo-Blo® fuse employs diffusion pill technology to provide predictable time-delayed performance. The automotive blade fuse also ensures low heat dissipation.

PropertyValue
Typ. I2t (A2s)
11300
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
73
Typ. Cold Resistance (mΩ)
1.1
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Current Rating (A)
50
Mounting Technology
Plug-In
  • Time-delayed
  • Red housing indicates 50 A rating
  • Silver-plated zinc alloy terminals
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • UL Recognized
  • See-through housing makes it easy to see when fuse blows
  • High-contrast “50” stamp aids identification

0299050.L Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0299050.LFuse - Maxi 32V 50A 50 pcRoHS7/31/2012Pb-Free7/31/2012Pdf IconCoC_RoHS10_0299050.LPdf IconREACH211_Declaration_0299050.LDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.