background-waves

0299025.ZXN

Product Status| Obsoletei

0299025.ZXN

25A 32V MAXI FUSE-OCR NYLON | Series: 299
info

This 25 A MAXITM Slo-Blo® fuse employs diffusion pill technology to provide predictable time-delayed performance. The automotive blade fuse also ensures low heat dissipation.

PropertyValue
Typ. I2t (A2s)
2100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
75
Typ. Cold Resistance (mΩ)
2.4
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Current Rating (A)
25
Mounting Technology
Plug-In
  • Time-delayed
  • Grey housing indicates 25 A rating
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • UL Recognized
  • See-through housing makes it easy to see when fuse blows
  • High-contrast “25” stamp aids identification

0299025.ZXN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0299025.ZXN25A 32V MAXI FUSE-OCR NYLON

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.