MAXI

Use MAXI® automotive blade fuses to provide time-delayed overcurrent protection in passenger and commercial vehicles. The fuses employ Littelfuse’s patented SLO-BLO® technology to perform reliably and consistently.
- Rated at 32 V dc and 58 V dc
- Available with ampere ratings from 20 A to 80 A
- Operate at up to 125 ℃ with contact points on silver-plated terminals reaching as high as 150 ℃
- Tin- and silver-plated zinc alloy terminals
- Certified lead-free and RoHS compliant
- Color coding indicates ampere rating
- See-through housings make it easier to see when fuses blow
- High-contrast ampere rating stamps aid identification
MAXI Parts
Filters
Showing 1 to 12 of 35 Total Results
Part Number | Actions | Current Rating (A) | Voltage Rating (V) |
---|
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | |
---|---|---|---|---|
20 | ||||
20 | ||||
25 | ||||
25 | ||||
30 | ||||
30 | ||||
35 | ||||
35 | ||||
40 | ||||
40 | ||||
40 | ||||
50 |