background-waves

0287001.H

Product Status| Activei

0287001.H

Fuse - ATOF 32VDC Nylon 1A 100 pc | Series: 287
info

This 1 A ATOF® 32V automotive blade fuses replaced an obsolete ATO Series 257 fuse with the same ampere rating. Automakers around the world consider ATOF fuses standard equipment for protecting low-voltage circuits.

PropertyValue
Current Rating (A)
1
Typ. Cold Resistance (mΩ)
123
Typ. Voltage Drop (mV)
176
Interrupting Rating
1000A @32VDC
Typ. I2t (A2s)
0
Reference ISO standard
8820-3
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Mounting Technology
Plug-In
  • Fast-acting
  • Black housing indicates 7.5 A rating
  • Tin-plated terminals
  • Net weight 1.4 g ±5 %
  • High-contrast ampere stamp aids identification
  • See-through housing makes it easier to see when fuse blows
  • Checkpoints on top permit measuring resistance without removing fuse

0287001.H Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0287001.HFuse - ATOF 32VDC Nylon 1A 100 pcRoHS6/7/2002Pb-Free6/7/2002Pdf IconCoC_RoHS10_0287001.HPdf IconREACH211_Declaration_0287001.HDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.