background-waves

0895025.

Product Status| Activei

0895025.

Fuse - LP JCase 58VDC, 25A 2000 pc | Series: 895
info

The Low Profile JCASE fuse has similar performance characteristics as the standard JCASE fuse. The lower overall height reduction allows for more space and weight savings and also allows for a shorter male blade terminal, saving additional weight and material savings in fuse box diagram.

PropertyValue
Typ. I2t (A2s)
680
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
113
Typ. Cold Resistance (mΩ)
3.39
Max Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
58
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 58 V DC
Current Rating (A)
25
Mounting Technology
Plug-In

0895025. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0895025.ZFuse - LP JCase 58VDC, 25A 2000 pcRoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_0895025.ZPdf IconREACH209_Declaration_0895025.ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.