background-waves

0214040.

Product Status| Activei

0214040.

Fuse - Torpedo 36VDC 40A 50 pc | Series: 214
info
Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color indicating the current ratings.
PropertyValue
Voltage Rating (V)
36
Current Rating Max (A)
5

0214040. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0214040.KFuse - Torpedo 36VDC Thermoplastic 40ARoHS7/31/2012Pb-Free7/31/2012Yes7/31/2012
0214040.LXNFuse - Torpedo 36VDC 40A 50 pcRoHS7/31/2012Pb-Free7/31/2012
0214040.Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.