background-waves

0214025.

Product Status| Activei

0214025.

Fuse - Torpedo 36VDC 25A 50 pc | Series: 214
info
Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color indicating the current ratings.
PropertyValue
Voltage Rating (V)
36
Current Rating Max (A)
2

0214025. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0214025.KFuse - Torpedo 36VDC Thermoset 25ARoHS7/31/2012Pb-Free7/31/2012Yes7/31/2012
0214025.LXNFuse - Torpedo 36VDC 25A 50 pcRoHS7/31/2012Pb-Free7/31/2012
0214025.ZFUS BULK GBC CERAMIC 25ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.