background-waves

0214005.

Product Status| Activei

0214005.

FUS BULK GBC CERAMIC 5A | Series: 214
info
Consisting of a heat resistant body, the fuse element stretches over the exterior of the body from end to end. The body varies in color indicating the current ratings.
PropertyValue
Voltage Rating (V)
36
Current Rating Max (A)
30

0214005. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0214005.KFuse - Torpedo 36VDC Thermoset 5ARoHS7/31/2012Pb-Free7/31/2012Yes7/31/2012
0214005.LXNFuse - Torpedo 36VDC 5A 50 pcRoHS7/31/2012Pb-Free7/31/2012
0214005.ZFUS BULK GBC CERAMIC 5ANoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.