Specialty Products - Fuses

Specialty automotive overcurrent protection devices from Littelfuse include shunts, diodes, and resistors. Our shunts are bladed devices that allow vehicle makers to protect circuits and measure current along wires. The shunts can work in tandem with fuses and overvoltage protection devices. Learn more about our automotive diodes and resistors.
- Ampere rating of 20 A
- Maximum continuous current loads of 35 A
- Operate in temperatures ranging from –40 ℃ to +125 ℃ with terminals reaching 130 ℃ at contact points
- Tin-plated brass terminals
- Thermoplastic bodies with UL-94 flammability ratings of V-0
- UL-listed
- Certified lead-free and RoHS-compliant
- Durable thermoplastic housings
- Easy to install and replace
Specialty Products - Fuses Parts
Filters
1onClick
30onClick
Showing 1 to 12 of 17 Total Results
Part Number | Actions | Current Rating Max (A) | Voltage Rating (V) |
---|
Part Number | Actions | Current Rating Max (A) | Voltage Rating (V) | |
---|---|---|---|---|
30 | 36 | |||
7.5 | 36 | |||
1 | 36 | |||
2 | 36 | |||
5 | 36 | |||
10 | ||||
36 | ||||
36 | ||||
36 | ||||
30 | ||||