PAL Fuses - Automotive Aftermarket

Like the OEM overcurrent protection device whose performance and specifications they match precisely, aftermarket PAL fuses principally protect circuits in Japanese automobiles. The cartridge fuses are rated at 32 V dc and come in housing that either plug into receptacles or have bolt-down connectors. The housings are color coded to indicate the ampere ratings of the fuses.
- Rated at 32 V dc
- Available with ampere ratings from 20 A to 140 A
- Operate at temperatures ranging from –40 ℃ to +125 ℃
- Comply with JASO 0612
- RoHS compliant
- Color coding indicates ampere rating
- Transparent covers make it easier to see when fuses blow
- Can plug into fuse boxes, be bolted in place, or both
PAL Fuses - Automotive Aftermarket Parts
Filters
Showing 1 to 12 of 54 Total Results
Part Number | Actions | Fuse Style/Series | Packaging Types for Aftermarket |
---|
Part Number | Actions | Fuse Style/Series | Packaging Types for Aftermarket | |
---|---|---|---|---|
PAL | Boxed | |||
PAL | Carded Product | |||
PAL | Boxed | |||
PAL | Carded Product | |||
PAL | Boxed | |||
PAL | Carded Product | |||
PAL | Boxed | |||
PAL | Carded Product | |||
PAL | Boxed | |||
PAL | Carded Product | |||
PAL | Boxed | |||
PAL | Carded Product |
PAL Fuses - Automotive Aftermarket Applications
- Cars made in Japan and the United States
PAL Fuses - Automotive Aftermarket Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.