background-waves

0362015.

Product Status| Activei

0362015.

Fuse - 32V FA AGX 8AG 5-pc box 15A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
35
Package Quantity
100

0362015. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362015.MFUSE 32V FA 8AG 15ANoNoNo
0362015.VFuse - 32V FA AGX 8AG 5-pc box 15ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.