background-waves

0362005.

Product Status| Activei

0362005.

Fuse - 125V FA AGX 8AG 5-pc box 5A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
15
Package Quantity
100

0362005. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362005.HFUSE 125V FA 8AG 5ANoNoNo
0362005.MFUSE 125V FA 8AG 5ANoNoNo
0362005.VFuse - 125V FA AGX 8AG 5-pc box 5ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.