background-waves

0362.125

Product Status| Obsoletei

0362.125

FUSE 250V FA 8AG .125A | Series: AGX
info
PropertyValue
Fuse Style/Series
8AG
Current Rating Max (A)
5
Package Quantity
100

0362.125 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0362.125HFUSE 250V FA 8AG .125ANoNoNo
0362.125MFUSE 250V FA 8AG .125ANoNo
0362.125VFuse - 250V FA AGX 8AG 5-pc box .125ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.