The Low Profile JCASE® fuse has similar performance characteristics as the standard JCASE® fuse. The lower overall height reduction allows for more space and weight savings and also allows for a shorter male blade terminal, saving additional weight and material savings in fuse box designs
- Amperages 20A to 60A
- LP JCASE Fuse offers size and weight benefits over MAXI Fuse and holders
- Integral mounting bracket version allows for simple mounting without the need of additional mounting components
- Compact cartridge fuse configuration offers advantages over blade fuses in terms of remaining securely in place over time
- Splash proof covers protects fuse in rugged environments allowing for universal mounting
LP JCASE Fuse Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | Current Rating Max (A) |
---|
Part Number | Actions | Current Rating Max (A) | |
---|---|---|---|
7.5 | |||
9 | |||
9 | |||
LP JCASE Fuse Applications
- Accessory Circuit
- Overflow Circuits