MAXI® fuses employ diffusion pill technology. This allows the automotive blade fuses to deliver predictable time-delayed/SLO-BLO® performance and low heat dissipation. MAXI fuses often replace fusible wires or fusible links that protect high-current segments of the wiring harness.
- Available with ampere ratings of 20 A to 80 A
- Interrupting ratings of 1 kA at 32 V dc
- Operate at 125 °C with terminals reaching 150 °C at contact points
- Silver-plated zinc alloy terminals
- PA66 housings with UL flammability ratings of V-2
- Net weight 5.7 g ±5 % per fuse
- Comply with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
- Certified lead-free and RoHS compliant
- Color coding indicates ampere rating
- See-through housings make it easier to see when fuses blow
- High-contrast ampere rating stamps on housings aid identification
MAXI Parts
Filters
Showing 1 to 12 of 13 Total Results
Part Number | Actions | Fuse Style/Series | Packaging Types for Aftermarket |
---|
Part Number | Actions | Fuse Style/Series | Packaging Types for Aftermarket | |
---|---|---|---|---|
MAXI | Boxed | |||
MAXI | Carded Product | |||
MAXI | Boxed | |||
MAXI | Carded Product | |||
MAXI | Boxed | |||
MAXI | Carded Product | |||
MAXI | Boxed | |||
MAXI | Carded Product | |||
MAXI | Boxed | |||
MAXI | Carded Product | |||
MAXI | Boxed | |||
MAXI | Boxed |
MAXI Applications
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse