Low Profile MINI® 58V blade fuses perform as reliably as taller fast-acting MINI fuses. Automotive engineers use LP MINI fuses to save space and reduce weight without sacrificing circuit protection.
- Available with ampere ratings of 5 A to 30 A
- Interrupting rating of 1 kA at 58 V dc
- Operate at up to 125 °C
- Silver-plated zinc terminals
- PA66 housings with UL flammability ratings of HB
- Net weight 0.4 g ±15 % per fuse
- Comply with ISO 8820-9
- Recognized as UL 248 Special Purpose Fuses
- Certified lead-free and RoHS compliant
- Color coding indicates ampere rating
- See-through housings make it easier to see when fuses blow
- High-contrast ampere stamps aid identification
- Short blades offer additional material savings in fuse box design
LP MINI Fuse Parts
Filters
Showing 1 to 12 of 43 Total Results
Part Number | Actions | Package Quantity |
---|
Part Number | Actions | Package Quantity | |
---|---|---|---|
LP MINI Fuse Applications
- Cars and SUVs
- Trucks
- Buses
- Offroad vehicles
- Watercraft as approved by Littelfuse