
AEC-Q200 Qualified

An AEC-Q200–qualified automotive fuses have proven capable of withstanding extreme temperatures, high humidity, and strong vibrations. At Littelfuse, we produce a broad portfolio of cartridge, bolt-down, and surface mount fuses that provide fast-acting or very fast-acting overcurrent protection that meet AEC-Q200 standards. Several of our devices have very high current, voltage, and interrupting voltage ratings, making the fuses good choices for protecting circuits, batteries, and onboard charger in EVs.
AEC-Q200 Qualified Parts
Filters
Showing 1 to 12 of 51 Total Results
Part Number | Actions | Voltage Rating (V) | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening |
---|
Part Number | Actions | Voltage Rating (V) | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Body | MSL | Opening | |
---|---|---|---|---|---|---|---|---|---|
63 | 63 | 0.018 | 0.908 | Ceramic | IPC/JEDEC J-STD-020C Level 1 | Fast-Acting (F) | |||
63 | 63 | 0.064 | 0.6 | Ceramic | Fast-Acting (F) | ||||
63 | 63 | 0.1 | 0.42 | Ceramic | Fast-Acting (F) | ||||
63 | 63 | 0.144 | 0.062 | Ceramic | Fast-Acting (F) | ||||
32 | 32 | 0.506 | 0.035 | Ceramic | Fast-Acting (F) | ||||
32 | 32 | 1.024 | 0.022 | Ceramic | IPC/JEDEC J-STD-020C Level 1 | Fast-Acting (F) | |||
32 | 32 | 2.3 | 0.0159 | Ceramic | IPC/JEDEC J-STD-020C Level 1 | Fast-Acting (F) | |||
63 | 63 | 0.324 | 0.209 | Ceramic | Fast-Acting (F) | ||||
32 | 32 | 0.441 | 0.043 | Ceramic | Fast-Acting (F) | ||||
32 | 32 | 0.777 | 0.027 | Ceramic | Fast-Acting (F) | ||||
63 | 63 | 0.256 | 0.318 | Ceramic | Fast-Acting (F) | ||||
63 | 63 | 0.075 | 0.071 | Ceramic | Fast-Acting (F) |