background-waves

Panel-Mounted Fuse Holder

Panel mount fuse holders secure overcurrent protection devices and protect people from electrical shock injuries. Littelfuse produces panel mount fuse holders for MICRO®, PICO®, Class CC, 2AG, 3AG, TE5, TR5, and 5x20 mm fuses. Designs vary: Some fuse holders feature LED blown fuse indicator lights, other holders have flip caps to facilitate fuse replacement, and some holders are waterproof. Check our selection guide to identify the fuse holder that best meets your needs.

Panel-Mounted Fuse Holder Parts

FiltersFilters

6onClick
600onClick

Panel-Mounted Fuse Holder Information Center

Description

Recently redesigned, the Littelfuse 600 V in-line watertight fuse holders allow maximum protection for high humidity and corrosive environments. The fuse holders are designed to be touch-safe and flexible for use in a variety of applications.

Features and Benefits

  • Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
  • Increases efficiency by preventing faulted ballast from severely damaging fixture or device
  • Designed to meet IP67 touch-safe standards
  • Watertight O-ring seal
  • Variety of terminations available for flexible design
  • Insulating boots available for harsh environments

Applications

  • Street lighting and parking lot lighting
  • Sports lighting and various outdoor illuminated signs
  • Boat electrical circuits, tractors/yard equipment and general outdoor circuit protection (such as traffic signals, alley lighting and electric wheelchairs)

Recommended Fuses

LEB/LEX Series

  • Class CC Series: CCMR, KLDR, KLKR
  • Midget Series: BLF, BLN, FLM, FLQ, KLK, KLKD

LEC/LEY series

  • Class CC Series: CCMR, KLDR, KLKR