background-waves

0FHM0002LXN

Product Status| Not for New Designsi

0FHM0002LXN

FUSEHOLDER IN-LINE/MINI FUSE-PACKED 50 | Series: MINI - FHM
info

The MINI® FHM Series 58V Heavy-Duty In-Line Waterproof Blade Fuse Holder is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features a built-in cover that connects with the fuse holder body to form a sealed enclosure. The protective enclosure meets IP67 dustproof and waterproof standards.

This model of the MINI® FHM Series fuse holder (0FHM0002LXN) features 12 AWG GXL wire leads with orange insulation for heavy-duty applications. It is rated for up to 30-amp MINI® blade fuses (sold separately).

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER
Fuse Type
MINI
Current Rating Max (A)
30
Voltage Rating (V)
58
Current Rating (Continuous) in Amps
22
Current Rating Max Terminal in Amps
30
Flammability Rating
UL 94
Ignition protection
V-0
Input Terminals
MINI FUSE BLADES
Temperature Maximum (°C)
125
Temperature Maximum (°F)
257
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Description
125°C RATED, GXL ORANGE WIRES, STRANDED COPPER
Wire Size
12 AWG
  • Compatible with 32 V and 58 V MINI® blade fuses up to 30 A (sold separately)
  • Heat-resistant 12 AWG GXL cross-link wire leads with orange insulation
  • UL 94 V-0 flammability rating

0FHM0002LXN Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0002LXNFUSEHOLDER IN-LINE/MINI FUSE-PACKED 50RoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_0FHM0002LXNPdf IconREACH_SVHC Declaration_0FHM0002LXNDoes Not ContainYes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.