background-waves

0FHM0001ZXJ-RED

Product Status| Activei

0FHM0001ZXJ-RED

HOLDER - MINI INLINE, RED WIRE | Series: MINI - FHM
info

The MINI® FHM 58V Standard-Duty In-Line Waterproof Blade Fuse Holder is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features an integrated cover, which connects with the fuse holder body to form a sealed enclosure that meets IP67 dustproof and waterproof standards.

This configuration of the MINI® FHM Series fuse holder (0FHM0001ZXJ-RED) features a black TPV body and cover, plus 14 AWG GXL wire leads with red insulation. The lead wires are 3.7" (94mm) long and have 0.51" (13mm) end strips.

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER
Fuse Type
MINI
Current Rating Max (A)
20
Voltage Rating (V)
58
Current Rating (Continuous) in Amps
15
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94
Ignition protection
V-0
Input Terminals
MINI FUSE BLADES
Temperature Maximum (°C)
125
Temperature Maximum (°F)
257
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Description
125°C RATED, GXL RED WIRES, STRANDED COPPER
Wire Size
14 AWG
  • Compatible with 32V and 58V MINI® blade fuses up to 20 amps (sold separately)
  • Black TPV body and cover for an IP67-rated dustproof and waterproof enclosure
  • Heat-resistant 14 AWG GXL cross-link wire leads with red insulation
  • 3.7" (94mm) lead wires with 0.51" (13mm) end strips
  • Tin-plated copper contacts

0FHM0001ZXJ-RED Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0001ZXJ-REDHOLDER - MINI INLINE, RED WIRERoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_0FHM0001ZXJ-REDYes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.