background-waves

0FHM0001SXJ

Product Status| Not for New Designsi

0FHM0001SXJ

Holder - Mini Inline Black 14AWG 20A | Series: MINI - FHM
info

The MINI® FHM Series 58V Standard-Duty In-Line Waterproof Blade Fuse Holder is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features an integrated cover, which connects with the fuse holder body to form a sealed enclosure that meets IP67 dustproof and waterproof standards.

This configuration of the MINI® FHM Series fuse holder (0FHM0001SXJ) features a black TPV body and cover and 14 AWG GXL wire leads with black insulation. The lead wires are 3.7" long.

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER
Fuse Type
MINI
Current Rating Max (A)
20
Voltage Rating (V)
58
Current Rating (Continuous) in Amps
15
Current Rating Max Terminal in Amps
20
Flammability Rating
UL 94
Ignition protection
V-0
Ingress Protection
IP67
Input Terminals
MINI FUSE BLADES
Temperature Maximum (°C)
125
Temperature Maximum (°F)
257
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Description
125°C RATED, GXL BLACK WIRES, STRANDED COPPER
Wire Size
14 AWG
  • Compatible with 32V and 58V MINI® blade fuses up to 20 amps (sold separately)
  • Black TPV body and cover for an IP67-rated dustproof and waterproof enclosure
  • Heat-resistant 14 AWG GXL cross-link wire leads with black insulation
  • 3.7" (94mm) lead wires
  • UL 94 V-0 flammability rating

0FHM0001SXJ Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0001SXJHolder - Mini Inline Black 14AWG 20ARoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_0FHM0001SXJPdf IconREACH_SVHC Declaration_0FHM0001SXJDoes Not ContainYes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.