background-waves

01520900TXN

Product Status| Activei

01520900TXN

COVER FOR MAXIHOLDER 152001.-PACKED 10 | Series: MAXI - MAB
info

The MAXI® MAB Series Protective Fuse Holder Cover shields the installed fuse in a MAXI® MAB Series fuse holder (sold separately) against dust and debris.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
Maxi
Current Rating Max (A)
60
Flammability Rating
UL 94 V-2
Input Terminals
Wire
  • Compatible with MAXI® MAB Series fuse holders
  • Comes in boxes of 10 fuse holder covers

01520900TXN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01520900TXNCOVER FOR MAXIHOLDER 152001.-PACKED 10RoHS8/3/2012Pb-Free8/3/2012Yes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.