Used with LP JCASE® fuses up to 40A . Holder will use 12 AWG / 3 mm2 wire. Fuse not included.
JCASE - FHJP Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Fuse Type | Voltage Rating (V) | Current Rating Max (A) | Mounting Method |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Fuse Type | Voltage Rating (V) | Current Rating Max (A) | Mounting Method | |
---|---|---|---|---|---|---|---|