The Glass FNY Series 32V In-Line Glass Fuse Holder accepts SFE, AGA, AGW, and AGX glass fuses (sold separately unless indicated). This automotive glass fuse holder features a spring-loaded, twist-lock, weather-resistant nylon body that ensures simple fuse installation and replacement.
Standard-duty Glass FNY Series fuse holders come with an 8" looped UL 1015 wire and are designed for protecting accessory lighting, displays, and communications equipment. Heavy-duty options include two 4" GXL wire leads and are ideal for protecting air conditioners and blower motors.
- Universal design works with SFE, AGA, AGW, and AGX Series glass fuses (sold separately unless indicated)
- Standard-duty options feature an 8" looped 14 AWG UL 1015 wire with black insulation
- Heavy-duty versions have two 4" 12 AWG GXL wire leads with orange insulation
- Spring-loaded twist-lock body enables simple fuse installation and replacement
- Weather-resistant nylon body material
Glass - FNY Parts
Filters
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | Wire Size | Temperature Maximum (°F) | Temperature Maximum (°C) |
---|
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | Wire Size
| Temperature Maximum (°F) | Temperature Maximum (°C) | |
---|---|---|---|---|---|---|---|---|---|---|
Glass - FNY Applications
- Accessory Lighting, Displays, and Communications Equipment (Standard-Duty)
- Air Conditioners and Blower Motors (Heavy-Duty)
Series: Glass - FNY Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.